|
Part Number:
QPA3245
|
|
Frequency Min:
45 MHz
|
|
Frequency Max:
1218 MHz
|
|
Gain:
25 dB
|
|
Supply Voltage\Vd:
24 V
|
|
Id:
475 mA
|
|
Package:
SOT-115J
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |