Part number QPA3230 Product Type CATV Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Qorvo's QPA3230 is a Hybrid Power Doubler amplifier module. The part employs GaAs pHEMT die and GaN HEMT die, has extremely high output capability, and is operated from 45MHz to 1218MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability. DC current of the device can be externally adjusted for optimum distortion performance versus power consumption over a wide range of output level.
Part Number:
QPA3230
Frequency Min:
50 MHz
Frequency Max:
1220 MHz
Gain:
21.3 dB
Supply Voltage\Vd:
30 V
Id:
475 mA
Noise Figure:
3.5 dB
CTB:
-80 dB
Xmod:
-77 dB
CSO:
-80 dB
Package:
SOT-115J
No Content Available

Technical Inquiry Request for QPA3230 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPA3230 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$97.23
25 - 99
$83.04
100 - 249
$71.97
250 - 499
$62.28
500 - 999
$53.63
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices