Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3223
Frequency Min:
50 MHz
Frequency Max:
1000 MHz
Gain:
24 dB
Id:
405 mA
Noise Figure:
3.5 dB
CTB:
-70 dB
Xmod:
-65 dB
CSO:
-71 dB
Package:
SOT-115J
Return Loss Input:
18 dB
Return Loss Output:
19 dB
No Content Available

Technical Inquiry Request for QPA3223 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPA3223 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$109.39
25 - 99
$93.43
100 - 249
$80.97
250 - 499
$75.91
500 - 999
$68.12
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices