Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3070
Type:
RF Power MMIC
Frequency Min:
2.9 GHz
Frequency Max:
3.5 GHz
Psat:
52 dBm
Gain:
28 dB
Supply Voltage \ Vd Min:
50 V
Package:
SMT
Power Added Efficiency:
58 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPA3070 Amplifier

Fields marked with * are required.
Product Specifications For QPA3070 Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
106
by 4/10/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1127.85
25 - 99
$894.04
100 - 249
$709.67
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices