Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3055P
Type:
RF Power MMIC
Frequency Min:
2.9 GHz
Frequency Max:
3.5 GHz
P1dB:
50 dBm
Gain:
30 dB
Package:
10 lead copper
Power Added Efficiency:
53 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPA3055P Amplifier

Fields marked with * are required.
Product Specifications For QPA3055P Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1127.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices