Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2310
Export Status:
Type:
RF Power MMIC
Frequency Min:
5 GHz
Frequency Max:
6 GHz
Psat:
47 dBm
Process:
GaN on SiC
No Content Available

Technical Inquiry Request for QPA2310 Amplifier

Fields marked with * are required.
Product Specifications For QPA2310 Amplifier
Design Information
Contact Information


Availability
In Stock
5
On Order
55
by 3/13/2026

Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices