Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2263A
Type:
Amplifiers
Frequency Min:
0 GHz
Frequency Max:
5 GHz
P1dB:
7.2 dBm
Gain:
14.1 dB
IP3:
21.2 dBm
Supply Voltage \ Vd Min:
1.4 V
Supply Voltage \ Vd Max:
1.9 V
Quiescent Current \ Id:
20 mA
Noise Figure:
3.5 dB
Package:
SOT-363
Return Loss Input:
19.6 dB
Return Loss Output:
18.6 dB
Process:
SiGe
No Content Available

Technical Inquiry Request for QPA2263A Amplifier

Fields marked with * are required.
Product Specifications For QPA2263A Amplifier
Design Information
Contact Information


Availability
In Stock
3010
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part QPA2263A is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA0363A Qorvo Amplifier, Gain Block, 0 - 5 GHz, 1.7 dBm, 16.9 dB, SOT-363