Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2212T
Export Status:
Type:
RF Power Die
Frequency Min:
27.5 GHz
Frequency Max:
31 GHz
Psat:
43.4 dBm
Process:
GaN
No Content Available

Technical Inquiry Request for QPA2212T Amplifier

Fields marked with * are required.
Product Specifications For QPA2212T Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$968.20
25 - 99
$827.09
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices