Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2211D
Export Status:
Type:
RF Power Die
Frequency Min:
27 GHz
Frequency Max:
31 GHz
P1dB:
41.5 dBm
Gain:
17 dB
Package:
DIE
Power Added Efficiency:
37.9 %
Return Loss Input:
18 dB
Return Loss Output:
2 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPA2211D Amplifier

Fields marked with * are required.
Product Specifications For QPA2211D Amplifier
Design Information
Contact Information


Availability
In Stock
65
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$463.50
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices