Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1725
Export Status:
Type:
Amplifiers
Frequency Min:
17.3 GHz
Frequency Max:
21.2 GHz
Psat:
43 dBm
Gain:
33 dB
Supply Voltage \ Vd Min:
20 V
Quiescent Current \ Id:
561 mA
Power Added Efficiency:
25 %
Process:
GaN on SiC
No Content Available

Technical Inquiry Request for QPA1725 Amplifier

Fields marked with * are required.
Product Specifications For QPA1725 Amplifier
Design Information
Contact Information


Availability
In Stock
81
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices