Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1314D
Export Status:
Type:
RF Power MMIC
Frequency Min:
13.75 GHz
Frequency Max:
14.5 GHz
Psat:
47.5 dBm
Process:
GaN
No Content Available

Technical Inquiry Request for QPA1314D Amplifier

Fields marked with * are required.
Product Specifications For QPA1314D Amplifier
Design Information
Contact Information


Availability
In Stock
8
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$693.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices