Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1006D
Export Status:
Type:
RF Power Die
Frequency Min:
10.7 GHz
Frequency Max:
12.7 GHz
P1dB:
46 dBm
Gain:
21.5 dB
Supply Voltage \ Vd Min:
20 V
Package:
DIE
Power Added Efficiency:
39 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPA1006D Amplifier

Fields marked with * are required.
Product Specifications For QPA1006D Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$589.16
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices