Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA0708T
Export Status:
Type:
Amplifiers
Frequency Min:
7.9 GHz
Frequency Max:
8.4 GHz
Psat:
48.6 dBm
Gain:
36 dB
Supply Voltage \ Vd Min:
26 V
Quiescent Current \ Id:
904 mA
Package:
DIE ON TAB
Power Added Efficiency:
49 %
Return Loss Input:
20 dB
Return Loss Output:
13 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPA0708T Amplifier

Fields marked with * are required.
Product Specifications For QPA0708T Amplifier
Design Information
Contact Information


Availability
In Stock
2
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$920.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices