Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA0023
Type:
MMIC Amplifiers
Frequency Min:
6 GHz
Frequency Max:
18 GHz
P1dB:
29 dBm
Gain:
14 dB
IP3:
29 dBm
Supply Voltage \ Vd Min:
5 V
Noise Figure:
5 dB
Process:
pHEMT
No Content Available

Technical Inquiry Request for QPA0023 Amplifier

Fields marked with * are required.
Product Specifications For QPA0023 Amplifier
Design Information
Contact Information


Availability
In Stock
100
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$281.43
25 - 99
$190.84
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices