Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA0017
Export Status:
Type:
RF Power MMIC
Frequency Min:
13.75 GHz
Frequency Max:
14.5 GHz
Gain:
30 dB
Supply Voltage \ Vd Min:
24 V
Quiescent Current \ Id:
340 mA
Package:
7.5 x 6 x 2.4 mm SMT
Power Added Efficiency:
35 %
Process:
GaN on SiC
No Content Available

Technical Inquiry Request for QPA0017 Amplifier

Fields marked with * are required.
Product Specifications For QPA0017 Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
98
by 6/3/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$347.00
25 - 99
$275.00
100 - 249
$218.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices