Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA0016
Export Status:
Type:
MMIC Amplifiers
Frequency Min:
13.75 GHz
Frequency Max:
14.5 GHz
Gain:
35 dB
IP3:
25 dBm
Supply Voltage \ Vd Min:
24 V
Quiescent Current \ Id:
259 mA
Process:
GaN on SiC
No Content Available

Technical Inquiry Request for QPA0016 Amplifier

Fields marked with * are required.
Product Specifications For QPA0016 Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
10
by 5/5/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$154.56
25 - 99
$126.04
100 - 249
$121.44
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices