Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA0001
Type:
Amplifiers
Frequency Min:
8.5 GHz
Frequency Max:
10.5 GHz
P1dB:
33 dBm
Gain:
33 dB
Supply Voltage \ Vd Min:
16 V
Quiescent Current \ Id:
55 mA
Package:
3 x 4 x .65
Power Added Efficiency:
50 %
Return Loss Input:
12 dB
Return Loss Output:
10 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPA0001 Amplifier

Fields marked with * are required.
Product Specifications For QPA0001 Amplifier
Design Information
Contact Information


Availability
In Stock
75
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$45.10
25 - 99
$40.59
100 - 249
$36.94
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices