Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QM52042
Type:
RF Amplifier
Min Frequency:
3.4 GHz
Max Frequency:
3.8 GHz
P1dB Typ:
28 dBm
Gain Typ:
30 dB

Technical Inquiry Request for QM52042 RF Amplifier

Fields marked with * are required.
Product Specifications For QM52042 RF Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote