Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QM11022
Type >>RF Switch:
Double Pole
Function:
DPDT
Frequency Range Min:
600 MHz
Frequency Range Max:
960 MHz
Insertion Loss Min:
0.26 dB
Insertion Loss Max:
0.61 dB
Isolation Min:
34 dB
Isolation Max:
21 dB
Package:
10-PIN
Descriptions:
Low Insertion Loss

Technical Inquiry Request for QM11022 RF Switch

Fields marked with * are required.
Product Specifications For QM11022 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part QM11022 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QM11322 Qorvo RF Switch, DPDT, .698 to .960 GHz, 32 dB ISO, .23 dB IL, 10 Pin, 1.1 x 1.5 mm