|
Part Number:
PAC55712
|
|
Power Supply
Input Voltage:
5.2 - 70 V
|
|
Power Supply
Topology:
70 V Buck
|
|
Gate Drivers
(High-Side):
3 @ 70V- 1.2A
|
|
Gate Drivers
(Low-Side):
3 @ 70V- 1.2A
|
|
Microcontroller:
150 MHz ARM® Cortex®-M4F
|
|
MCU
Flash:
128 KB
|
|
MCU
SRAM:
32 KB
|
|
MCU
ADC:
12 bits 2.5MSPS SAR
|
|
MCU
GPIOs:
30
|
|
MCU
PWMs:
31
|
|
Serial Interfaces:
UART/SPI
|
|
Signal Chain
Diff Amps:
3
|
|
Signal Chain
Single Amps:
4
|
|
Signal Chain
ADC Channels:
14
|
|
Package Type:
64-pin
|
|
Package:
8 x 8 mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |