Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
PAC55711QM
Power Supply Input Voltage:
5.2 - 70 V
Power Supply Topology:
70 V Buck
Gate Drivers (High-Side):
3 @ 70V- 1.2A
Gate Drivers (Low-Side):
3 @ 70V- 1.2A
Gate Drivers (Open-Drain):
0
Microcontroller:
150 MHz ARM® Cortex®-M4F
MCU Flash:
128 KB
MCU SRAM:
32 KB
MCU ADC:
12 bits 2.5MSPS SAR
MCU GPIOs:
14
MCU PWMs:
4
Serial Interfaces:
UART/SPI
Signal Chain Diff Amps:
1
Signal Chain Single Amps:
6
Signal Chain ADC Channels:
10
Package Type:
48-pin
Package:
6 x 6 mm

Technical Inquiry Request for PAC55711QM Intelligent Motor Controller

Fields marked with * are required.
Product Specifications For PAC55711QM Intelligent Motor Controller
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.31
25 - 99
$4.75
Request a Pricing Quote for greater quantities