Part Number:
PAC5527QM
|
Power Supply
Input Voltage:
6 to 48 V
|
Power Supply
Topology:
48 V Charge Pump
|
Gate Drivers
(High-Side):
3 @ configurable
|
Gate Drivers
(Low-Side):
3 @ configurable
|
Microcontroller:
150 MHz ARM® Cortex®-M4F
|
MCU
Flash:
128 KB
|
MCU
SRAM:
32 KB
|
MCU
ADC:
12b, 2.5MSPS SAR
|
MCU
GPIOs:
16
|
MCU
PWMs:
16
|
Serial Interfaces:
CAN, I2C, USART (3)
|
Signal Chain
Diff Amps:
3
|
Signal Chain
Single Amps:
4
|
Signal Chain
ADC Channels:
14
|
Package Type:
48-pin, QFN
|
Package:
6 x 6 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |