Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
PAC5526QM
Power Supply Input Voltage:
6 to 48 V
Power Supply Topology:
48 V Charge Pump
Gate Drivers (High-Side):
3
Gate Drivers (Low-Side):
3
Gate Drivers (Open-Drain):
0
Microcontroller:
Arm Cortex-M0
MCU Flash:
128 KB
MCU SRAM:
32 KB
MCU ADC:
12b
MCU GPIOs:
20
MCU PWMs:
20
Serial Interfaces:
USART (3)
Signal Chain Diff Amps:
1
Signal Chain Single Amps:
3
Signal Chain ADC Channels:
11
Package Type:
48-pin

Technical Inquiry Request for PAC5526QM Intelligent Motor Controller

Fields marked with * are required.
Product Specifications For PAC5526QM Intelligent Motor Controller
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$8.08
25 - 99
$7.23
100 - 249
$6.42
Request a Pricing Quote for greater quantities