Part number PAC5523EVK1 Product Type Development Kit from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s PAC5523 belongs to Qorvo’s Power Application Controller (PAC) product family. This family features highly-optimized SOC devices that can implement BLDC or PMSM programmable motor controller and driver in a single integrated IC.

The product integrates a high-performance, high-memory FLASH-based 150MHz Arm® Cortex-M4F®, power management, high-side and low-side gate drivers and signal conditioning components in a single product.

PAC5523 is optimized for high-performance battery-powered BLDC motor control applications up to 48V.

Key Features
  • Fully programmable, high performance 32-bit microcontroller
  • Integrated 70 V DC/DC buck or SEPIC controller
  • 128kB flash
  • Integrated 70 V / 1.5 A gate drivers
  • Integrated PGA (3 differential, 4 single-ended)
  • Integrated DACs and comparators
  • UART, CAN, I2C and SPI serial interfaces
  • Extremely low power total hibernate mode
  • Minimal external components
Typical Applications
  • Power Tools (up to 48 V)
  • Battery-Powered Vacuum Cleaners
  • 48 V Telecom / DC Fans
  • 12 V Server / DC Fans
  • Drones / Remote-Controlled (RC) Systems
Part Number:
PAC5523EVK1

Technical Inquiry Request for PAC5523EVK1 Development Kit

Fields marked with * are required.
Product Specifications For PAC5523EVK1 Development Kit
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part PAC5523EVK1 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
PAC5523AEVK1 Qorvo Evaluation Board for PAC5523AQM