Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
PAC52710QM
Power Supply Input Voltage:
5.2 - 70 V
Power Supply Topology:
70 V Buck
Gate Drivers (High-Side):
3 @ 70V- 1.2A
Gate Drivers (Low-Side):
3 @ 1.2 A
Gate Drivers (Open-Drain):
0
Microcontroller:
50 MHz ARM® Cortex®-M0
MCU Flash:
32 KB
MCU SRAM:
8 KB
MCU ADC:
10b
MCU GPIOs:
16
MCU PWMs:
4
Serial Interfaces:
UART/SPI
Signal Chain Diff Amps:
3
Signal Chain Single Amps:
4
Signal Chain ADC Channels:
10
Package Type:
48-pin
Package:
6 x 6 mm

Technical Inquiry Request for PAC52710QM Intelligent Motor Controller

Fields marked with * are required.
Product Specifications For PAC52710QM Intelligent Motor Controller
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote