Part number PAC5256QX Product Type Intelligent Motor Controller from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s PAC5256 belongs to Qorvo’s Power Application Controller® (PAC) product family. This family features highly-optimized SOC devices that can implement BLDC or PMSM programmable motor controller and driver in a single integrated IC.

The product integrates a FLASH-based MCU, power management, high-side and low-side gate drivers and signal-conditioning components in a single product.

PAC5256 is optimized for AC-powered BLDC or PMSM motor control applications such as AC-powered fans, white goods or compressors. PAC5256 also includes optimized hardware support and software libraries for the IEC/UL 60730 Class B Safety standard.

PAC5256 contains a 50MHz Arm® Cortex®-M0 with 32kB of FLASH that can be used to implement high-performance motor control and supervisory applications. The MCU also contains motor control peripherals such as 10-bit 1 MSPS dual auto-sequencer ADC, PWM timers with hardware dead-time insertion, etc. The product contains an integrated N-CH Buck DC/DC controller, a 5V / 200mA converter and multiple LDOs for system and power management components for he IC and other PCB system power supplies. The Application-Specific Power Drivers™ provide integrated gate drivers for use with an external inverter. The Configurable Analog Front-End™ (CAFE) provides signal-chain components such as differential and single-end amplifiers, comparators and DACs.

Key Features
  • Fully programmable 32-bit microcontroller
  • Integrated 600 V DC/DC N-CH Buck controller
  • Integrated 600 V gate drivers (250 mA / 500 mA)
  • Integrated PGA (3 differential, 4 single-ended)
  • Integrated DACs and comparators
  • UART, I2C and SPI serial interfaces
  • Extremely low power total hibernate mode
  • Minimal external components
Typical Applications
  • Power Tools
  • Garden Tools
  • White Goods
  • Compressors and Pumps
  • AC-Powered Fans
  • Embedded Speed Controllers
  • General Purpose Motor Controllers
Part Number:
PAC5256QX
Power Supply Input Voltage:
82 - 600 V
Power Supply Topology:
600 V Buck
Gate Drivers (High-Side):
3 @ 600 V @ 0.25/0.5 A
Gate Drivers (Low-Side):
3 @ 1 A
Microcontroller:
50 MHz ARM® Cortex®-M0
MCU Flash:
32 KB
MCU SRAM:
8 KB
MCU ADC:
10b, 1MSPS SAR
MCU GPIOs:
27
MCU PWMs:
4
Serial Interfaces:
I2C, UART/SPI
Signal Chain Diff Amps:
3
Signal Chain Single Amps:
4
Signal Chain ADC Channels:
12
Package Type:
52-pin, QFN
Package:
10 x 10 mm

Technical Inquiry Request for PAC5256QX Intelligent Motor Controller

Fields marked with * are required.
Product Specifications For PAC5256QX Intelligent Motor Controller
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$7.84
25 - 99
$7.01
Request a Pricing Quote for greater quantities