Part Number:
PAC52411QM
|
Power Supply
Input Voltage:
5.2 - 44 V
|
Power Supply
Topology:
44 V Buck
|
Gate Drivers
(High-Side):
3 @ 44V - 1.2 A
|
Gate Drivers
(Low-Side):
3 @ 20V - 1.2 A
|
Microcontroller:
50 MHz ARM® Cortex®-M0
|
MCU
Flash:
32 KB
|
MCU
SRAM:
8 KB
|
MCU
ADC:
10 bits 1MSPS SAR
|
MCU
GPIOs:
12
|
MCU
PWMs:
4
|
Serial Interfaces:
UART/SPI
|
Signal Chain
Diff Amps:
1
|
Signal Chain
Single Amps:
6
|
Signal Chain
ADC Channels:
10
|
Package Type:
48-pin
|
Package:
6 x 6 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |