Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
PAC52410QM
Power Supply Input Voltage:
5.2 - 44 V
Power Supply Topology:
44 V Buck
Gate Drivers (High-Side):
3 @ 44V - 1.2 A
Gate Drivers (Low-Side):
3 @ 20V - 1.2 A
Microcontroller:
50 MHz ARM® Cortex®-M0
MCU Flash:
32 KB
MCU SRAM:
8 KB
MCU ADC:
10 bits 1MSPS SAR
MCU GPIOs:
12
MCU PWMs:
4
Serial Interfaces:
UART/SPI
Signal Chain Diff Amps:
3
Signal Chain Single Amps:
4
Signal Chain ADC Channels:
10
Package Type:
TQFN
Package:
6 x 6 mm

Technical Inquiry Request for PAC52410QM Intelligent Motor Controller

Fields marked with * are required.
Product Specifications For PAC52410QM Intelligent Motor Controller
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.21
25 - 99
$4.66
Request a Pricing Quote for greater quantities