Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
PAC52400QM
Power Supply Input Voltage:
5.2 - 18 V
Gate Drivers (High-Side):
3 @ 44V - 750mA Source/Sink
Gate Drivers (Low-Side):
3 @ 20V - 750mA Source/Sink
Microcontroller:
50 MHz ARM® Cortex®-M0
MCU Flash:
32 KB
MCU SRAM:
8 KB
MCU ADC:
10 bits 1MSPS SAR
MCU GPIOs:
16
MCU PWMs:
5
Serial Interfaces:
I2C, UART/SPI
Signal Chain Diff Amps:
1
Signal Chain Single Amps:
4
Signal Chain ADC Channels:
8
Package Type:
48-pin

Technical Inquiry Request for PAC52400QM Intelligent Motor Controller

Fields marked with * are required.
Product Specifications For PAC52400QM Intelligent Motor Controller
Design Information
Contact Information


Availability
In Stock
1
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$4.55
25 - 99
$4.07
100 - 249
$3.62
Request a Pricing Quote for greater quantities