Part number PAC5232AQX Product Type Intelligent Motor Controller from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s PAC5232A belongs to Qorvo’s Power Application Controller® (PAC) product family. This family features highly-optimized SOC devices that can implement BLDC or PMSM programmable motor controller and driver in a single integrated IC.

The product integrates a FLASH-based MCU, power management, high-side and low-side gate drivers and signal-conditioning components in a single product.

PAC5232A is optimized for 48V to 120V battery-powered BLDC applications such as garden tools or battery-powered bikes and scooters.

PAC5232A contains a 50MHz Arm® Cortex®-M0 with 32kB of FLASH that can be used to implement high-performance motor control and supervisory applications. The MCU also contains motor control peripherals such as 10b 1MSPS dual auto-sequencer ADC, PWM timers with hardware dead-time insertion, etc. The Multi-Mode Power Manager™ (MMPM) contains a 160V Buck DC/DC controller and power management components for powering the IC and other PCB system power supplies. The Application-Specific Power Drivers™ provide integrated gate drivers for use with an external inverter. The Configurable Analog Front-End™ (CAFE) provides signal-chain components such as differential and single-end amplifiers, comparators and DACs.

Key Features
  • Fully programmable 32-bit microcontroller
  • Programmable over-current protection for motor drive stage
  • Integrated 160 V DC/DC buck controller
  • 3 Integrated 180 V / 2 A high-side gate drivers
  • 3 Integrated 2 A low-side gate drivers
  • Integrated PGA (3 differential, 4 single-ended)
  • Integrated DACs and comparators
  • UART, I2C and SPI serial interfaces
  • Extremely low power total hibernate mode
  • Minimal external components
Typical Applications
  • Garden Tools (up to 120 V)
  • Battery Powered Vehicles
  • 48 V Telecom / DC Fans
Part Number:
PAC5232AQX
Power Supply Input Voltage:
25 - 160 V
Power Supply Topology:
160 V Buck
Gate Drivers (High-Side):
3 @ 160 V / 2 A
Gate Drivers (Low-Side):
3 @ 2 A
Microcontroller:
50 MHz ARM® Cortex®-M0
MCU Flash:
32 KB
MCU SRAM:
8 KB
MCU ADC:
10b, 1MSPS SAR
MCU GPIOs:
26
MCU PWMs:
6
Serial Interfaces:
I2C, UART/SPI
Signal Chain Diff Amps:
3
Signal Chain Single Amps:
4
Signal Chain ADC Channels:
9
Package Type:
51-pin, QFN
Package:
8 x 8 mm

Technical Inquiry Request for PAC5232AQX Intelligent Motor Controller

Fields marked with * are required.
Product Specifications For PAC5232AQX Intelligent Motor Controller
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$6.06
25 - 99
$5.41
Request a Pricing Quote for greater quantities