Qorvo’s PAC5225 belongs to Qorvo’s Power Application Controller® (PAC) product family. This family features highly-optimized SOC devices that can implement BLDC or PMSM programmable motor controller and driver in a single integrated IC.
The product integrates a FLASH-based MCU, power management, high-side and low-side gate drivers and signal conditioning components in a single product.
PAC5225 is optimized for battery-powered BLDC motor control applications up to 48V that implement IEC/UL60730 Class B Safety.
PAC5225 contains a 50MHz Arm® Cortex®-M0 with 32kB of FLASH that can be used to implement high-performance motor control and supervisory applications. The MCU also contains motor control peripherals such as 10b 1MSPS dual auto-sequencer ADC, PWM timers with hardware dead-time insertion, etc. The Multi-Mode Power Manager™ (MMPM) contains a Buck or SEPIC DC/DC controller and power management components for powering the IC and other PCB system power supplies. The Application-Specific Power Drivers™ provide integrated gate drivers for use with an external inverter. The Configurable Analog Front-End™ (CAFE) provides signal-chain components such as differential and single-end amplifiers, comparators and DACs.
Part Number:
PAC5225QM
|
Power Supply
Input Voltage:
5.2 - 72 V
|
Power Supply
Topology:
72 V Buck
|
Gate Drivers
(High-Side):
3 @ 72 V / 1 A
|
Gate Drivers
(Low-Side):
3 @ 1 A
|
Microcontroller:
50 MHz ARM® Cortex®-M0
|
MCU
Flash:
32 KB
|
MCU
SRAM:
8 KB
|
MCU
ADC:
10b, 1MSPS SAR
|
MCU
GPIOs:
26
|
MCU
PWMs:
4
|
Serial Interfaces:
I2C, UART/SPI
|
Signal Chain
Diff Amps:
3
|
Signal Chain
Single Amps:
4
|
Signal Chain
ADC Channels:
10
|
Package Type:
48-pin, TQFN
|
Package:
6 x 6 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |