|
Part Number:
FP1189-G
|
|
Frequency Min:
0.05 GHz
|
|
Frequency Max:
4 GHz
|
|
Output Power:
27.4 dBm
|
|
Gain:
20.6 dB
|
|
Package:
SOT-89
|
|
Supply Voltage:
8 V
|
|
Id:
125 mA
|
|
Noise Figure:
2.7 dB
|
|
Material:
GaAs
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |