Part number EP5250HPHVM1-2 Product Type Development Kit from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s PAC5250 belongs to Qorvo’s Power Application Controller® (PAC) product family. This family features highly-optimized SOC devices that can implement BLDC or PMSM programmable motor controller and driver in a single integrated IC.

The product integrates a FLASH-based MCU, power management, high-side and low-side gate drivers and signal conditioning components in a single product.

PAC5250 is optimized for AC-powered BLDC or PMSM motor control applications such as AC-powered fans, white goods or compressors.

PAC5250 contains a 50MHz Arm® Cortex®-M0 with 32kB of FLASH that can be used to implement high-performance motor control and supervisory applications. The MCU also contains motor control peripherals such as 10b 1MSPS dual auto-sequencer ADC, PWM timers with hardware dead-time insertion, etc. The Multi-Mode Power Manager™ (MMPM) contains a Flyback DC/DC controller and power management components for powering the IC and other PCB system power supplies. The Application-Specific Power Drivers™ provide integrated gate drivers for use with an external inverter. The Configurable Analog Front-End™ (CAFE) provides signal-chain components such as differential and single-end amplifiers, comparators and DACs.

Key Features
  • Fully programmable 32-bit microcontroller
  • Programmable over-current protection for motor drive stage
  • Integrated 600 V DC/DC flyback controller
  • Integrated 600 V gate drivers (250 mA / 500 mA)
  • Integrated 23 V / 40 mA open-drain Drivers
  • Integrated PGA (3 differential, 4 single-ended)
  • Integrated DACs and comparators
  • UART, I2C and SPI serial interfaces
  • Extremely low power total hibernate mode
  • Minimal external components
Typical Applications
  • Power Tools
  • Garden Tools
  • White Goods
  • Compressors and Pumps
  • AC-Powered Fans
  • Embedded Speed Controllers
  • General Purpose Motor Controllers
Part Number:
EP5250HPHVM1-2
No Content Available

Technical Inquiry Request for EP5250HPHVM1-2 Development Kit

Fields marked with * are required.
Product Specifications For EP5250HPHVM1-2 Development Kit
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices