Part number EP5223LVM1-1 Product Type Development Kit from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s PAC5223 belongs to Qorvo’s broad portfolio of full-featured Power Application Controller® (PAC) products that are highly optimized for controlling and powering next generation smart energy appliances, devices, and equipment.

This application controller integrates a 50MHz Arm® Cortex®-M0 32-bit microcontroller core with Qorvo’s proprietary and patent-pending Multi-Mode Power Manager™, Configurable Analog Front End™, and Application Specific Power Drivers™ to form the most compact microcontroller-based power and general purpose application systems.

The product’s microcontroller features up to 32kB of embedded FLASH and 8kB of SRAM memory, a high-speed 10-bit 1µs analog-to-digital converter (ADC) with dual auto-sampling sequencers, 5V/3.3V I/Os, flexible clock sources, timers, a versatile 14-channel PWM engine, and several serial interfaces.

Key Features
  • Fully programmable 32-bit microcontroller
  • Integrated 70 V DC/DC buck or SEPIC controller
  • Integrated 70 V / 1 A gate drivers
  • Integrated PGA (3 differential, 4 single-ended)
  • Integrated DACs and comparators
  • UART I2C and SPI serial interfaces
  • Extremely low power total hibernate mode
  • Minimal external components
Typical Applications
  • Power Tools (up to 48 V)
  • Battery-Powered Vacuum Cleaners
  • 48 V Telecom / DC Fans
  • 12 V Server Fans
  • Drones / Remote-Controlled (RC) Systems
Part Number:
EP5223LVM1-1
No Content Available

Technical Inquiry Request for EP5223LVM1-1 Development Kit

Fields marked with * are required.
Product Specifications For EP5223LVM1-1 Development Kit
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices