Part Number:
ECG006C-G
|
Frequency Min:
0 GHz
|
Frequency Max:
5.5 GHz
|
P1dB:
15.4 dBm
|
Gain:
15 dB
|
IP3:
32 dBm
|
Supply Voltage \ Vd Max:
5 V
|
Quiescent Current \ Id:
45 mA
|
Noise Figure:
3.7 dB
|
Package:
SOT-86
|
Return Loss Input:
18 dB
|
Return Loss Output:
14 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |