Part number EA4523AYH Product Type Development Kit from Manufacturer Qorvo

Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT4523A is a wide input voltage, high efficiency Active CC step-down DC/DC converter that operates in either CV (Constant Output Voltage) mode or CC (Constant Output Current) mode. ACT4523A provides up to 3.5 A output current at 250 kHz switching frequency.

Active CC is a patented control scheme to achieve highest accuracy with sensorless constant current control. Active CC eliminates the expensive, high accuracy current sense resistor, making it ideal for battery charging applications and adaptors with accurate current limit.

The product achieves higher efficiency than traditional constant current switching regulators by eliminating its associated power loss on the sensing resistor. ACT4523A provides an OVP pin for output over-voltage protection. Other protection features include cycle-by-cycle current limit, thermal shutdown, and frequency foldback at short circuit.

ACT4523A is available in a SOP-8EP package and requires very few external components for operation.

Key Features
  • 40 V input voltage surge
  • 36 V steady state operation
  • Up to 3.5 A output current
  • Output voltage up to 12 V
  • 250 kHz switching frequency
  • 91% efficiency (Vout = 5 V @ 3.5 A at Vin = 12 V)
  • Patented Active CC sensorless constant current control
  • Resistor programmable
  • +/- 6.5% CC accuracy
  • 2% feedback voltage accuracy
  • Advanced feature set
Typical Applications
  • Car Chargers / Adapters
  • Rechargeable Portable Devices
  • General Purpose CC/CV Power Supplies
Part Number:
EA4523AYH
No Content Available

Technical Inquiry Request for EA4523AYH Development Kit

Fields marked with * are required.
Product Specifications For EA4523AYH Development Kit
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices