Part number EA2823QJ-T1435 Product Type Development Kit from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT2823 is a high-performance, low-profile battery management IC that enables the smallest size solutions for backup battery packs and standalone battery chargers without the need for cell balancing. Each solution can be implemented with a single ACT2823 IC.

The product integrates all the functions that a backup battery pack needs, including switching charger, boost converter and LED indication. The product also includes an input to obtain user feedback (for example, via a push button), to support various user-interface functions such as turn on/off charging and query charging status. The IC supports LED indication to display charging level on 4 LEDs.

ACT2823 operates at 400 kHz for switching charger and 400 kHz for boost converter allowing tiny external inductor and capacitors. ACT2823 provides a direct power path from input to output with programmable current limit while providing power to switching charger. Output has higher priority than battery charger if the programmed input current limit is reached.

The product charges the battery with the full cycle of preconditioning, fast charge with constant current and constant voltage until end of charge. The battery charger is thermally regulated at 110 °C with charge current foldback. The product’s boost converter steps battery voltage up to 5 V. The boost converter features high efficiency, constant current regulation, short circuit protection and over-voltage protection.

Key Features
  • Dedicated single chip solution for mobile power with minimal component count
  • Dual cell battery charger
  • 3.3 A output with constant current (CC) regulation
  • USB auto-detection supports USB BC1.2, Apple and Samsung devices, and Chinese YD/T 1591-2009
  • 5.07 V +/- 1% output with prioritized power path from input to output
  • 8.4 V / 8.7 V +/- 0.5% battery charge voltage accuracy
  • I2C interface for optimal system performance and status reporting
  • Output plug-in detection and wakeup from sleep mode
  • 10 mA no load detection and shut-off
  • 4 LED battery level indication
  • 4 modes of fuel gauge LED indication
  • < 10uA low battery drain current
  • > 92% charge and discharge efficiency at 3.3 A output for full battery range
  • Sophisticated battery protection
Typical Applications
  • Backup Battery Packs
  • Power Banks
  • Mobile Power
  • Standalone Battery Chargers with USB Output
  • Bluetooth Speakers
Part Number:
EA2823QJ-T1435
No Content Available

Technical Inquiry Request for EA2823QJ-T1435 Development Kit

Fields marked with * are required.
Product Specifications For EA2823QJ-T1435 Development Kit
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices