Part Number:
DWM3001C.E1.0
|
Frequency Min:
6.5 GHz
|
Frequency Max:
8 GHz
|
Supply Voltage - Min:
2.5 V
|
Supply Voltage - Max:
3.6 V
|
Operating Temperature Min:
-40 °C
|
Operating Temperature Max:
85 °C
|
Package Dimensions:
27 x 19.13 x 3.2 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |