Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
DW3300Q
Frequency Min:
6.489 GHz
Frequency Max:
7.987 GHz
Supply Voltage - Min:
2.4 V
Supply Voltage - Max:
3.6 V
Operating Temperature Min:
-40 °C
Operating Temperature Max:
105 °C
Package Dimensions:
5.16 x 5.16 mm

Technical Inquiry Request for DW3300Q UWB Transceiver IC

Fields marked with * are required.
Product Specifications For DW3300Q UWB Transceiver IC
Design Information
Contact Information


Availability
In Stock
11
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$11.28
25 - 99
$10.02
100 - 249
$9.23
Request a Pricing Quote for greater quantities