Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
DW3220
Frequency Min:
6.5 GHz
Frequency Max:
8 GHz
Interface Type:
SPI
Supply Voltage - Min:
2.4 V
Supply Voltage - Max:
3.6 V
Package Dimensions:
5.0 x 5.0
No Content Available

Technical Inquiry Request for DW3220 UWB Transceiver IC

Fields marked with * are required.
Product Specifications For DW3220 UWB Transceiver IC
Design Information
Contact Information


Availability
In Stock
2947
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$11.42
25 - 99
$10.13
100 - 249
$9.34
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices