Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Hybrid Power Doubler amplifier module with high output capability employing GaAs dice.

Features:
  • Excellent linearity
  • Superior return loss performance
  • Extremely low distortion
  • Optimal reliability
  • Low noise
  • Unconditionally stable under all terminations
  • High output capability
  • Part Number:
    D8740320GTH
    Frequency Min:
    40 MHz
    Frequency Max:
    870 MHz
    Gain:
    31 dB
    Supply Voltage\Vd:
    24 V
    Id:
    420 mA
    Noise Figure:
    3.5 dB
    CTB:
    -65 dB
    Xmod:
    -62 dB
    CSO:
    -65 dB
    Package:
    SOT-115J
    No Content Available

    Technical Inquiry Request for D8740320GTH CATV Amplifier

    Fields marked with * are required.
    Product Specifications For D8740320GTH CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices