Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
The D10040270GTL is a Hybrid Power Doubler amplifier module. The part employs GaAs die and is operated from 40MHz to 1000MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.
Part Number:
D10040270GTL
Frequency Min:
40 MHz
Frequency Max:
1000 MHz
Gain:
26.5 dB
Supply Voltage\Vd:
24 V
Id:
420 mA
Noise Figure:
4.5 dB
CTB:
-65 dB
Xmod:
-62 dB
CSO:
-67 dB
Package:
SOT-115J
No Content Available

Technical Inquiry Request for D10040270GTL CATV Amplifier

Fields marked with * are required.
Product Specifications For D10040270GTL CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices