Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The D10040270GTH is a Hybrid Power Doubler amplifier module. The part employs GaAs die and is operated from 40 MHz to 1000 MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.

Features:
  • High Output Capability
  • Excellent Linearity
  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability
  • Low Noise
  • Unconditionally Stable Under All Terminations
  • 27.0 dB Min. Gain at 1 GHz
  • 440 mA Max. at 24VDC
  • Part Number:
    D10040270GTH
    Frequency Min:
    40 MHz
    Frequency Max:
    1000 MHz
    Gain:
    26.5 dB
    Supply Voltage\Vd:
    24 V
    Id:
    420 mA
    Noise Figure:
    4.5 dB
    CTB:
    -65 dB
    Xmod:
    -62 dB
    CSO:
    -67 dB
    Package:
    SOT-115J
    No Content Available

    Technical Inquiry Request for D10040270GTH CATV Amplifier

    Fields marked with * are required.
    Product Specifications For D10040270GTH CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    5
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $92.70
    25 - 99
    $79.18
    100 - 249
    $68.62
    250 - 499
    $59.38
    500 - 999
    $51.13
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices