|
Part Number:
D10040250GTH
|
|
Frequency Min:
40 MHz
|
|
Frequency Max:
1000 MHz
|
|
Gain:
24 dB
|
|
Supply Voltage\Vd:
24 V
|
|
Id:
420 mA
|
|
Noise Figure:
5.5 dB
|
|
CTB:
-65 dB
|
|
Xmod:
-62 dB
|
|
CSO:
-67 dB
|
|
Package:
SOT-115J
|
|
Gain Flatness:
0.4 ±dB
|
|
Return Loss Input:
19 dB
|
|
Return Loss Output:
19 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |