Part Number:
D10040200GT
|
Frequency Min:
40 MHz
|
Frequency Max:
1000 MHz
|
Gain:
19.5 dB
|
Supply Voltage\Vd:
24 V
|
Id:
350 mA
|
Noise Figure:
6.5 dB
|
CTB:
-64 dB
|
Xmod:
-60 dB
|
CSO:
-65 dB
|
Package:
SOT-115J
|
Gain Flatness:
0.4 ±dB
|
Return Loss Input:
19 dB
|
Return Loss Output:
19 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |