Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
D10040180GT
Frequency Min:
40 MHz
Frequency Max:
1000 MHz
Gain:
18.5 dB
Supply Voltage\Vd:
24 V
Id:
360 mA
Noise Figure:
5.5 dB
CTB:
-64 dB
Xmod:
-60 dB
CSO:
-65 dB
Package:
SOT-115J
No Content Available

Technical Inquiry Request for D10040180GT CATV Amplifier

Fields marked with * are required.
Product Specifications For D10040180GT CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices