Part Number:
CXE-1089Z
|
Frequency Min:
50 MHz
|
Frequency Max:
1200 MHz
|
Gain:
13 dB
|
Supply Voltage\Vd:
5 V
|
Id:
110 mA
|
Noise Figure:
3 dB
|
CTB:
-82 dB
|
Xmod:
-78 dB
|
CSO:
-66 dB
|
Package:
SOT-89
|
Gain Flatness:
0.4 ±dB
|
Return Loss Input:
16.5 dB
|
Return Loss Output:
15.5 dB
|
P1dB:
18.5 dBm
|
IP3:
38.5 dBm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |