|
Part Number:
CMD324
|
|
Frequency Min:
0 MHz
|
|
Frequency Max:
30000 MHz
|
|
Bits:
2
|
|
Attn Range:
30 dB
|
|
Impedance:
50 Ohms
|
|
Insertion Loss Min:
2.3 dB
|
|
Insertion Loss Max:
3.4 dB
|
|
IIP3:
36 dBm
|
|
Package:
DIE
|
|
Typ Input Power for 1 dB Loss:
24 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |