|
Part Number:
CMD312
|
|
RF Frequency Range Min:
4000 MHz
|
|
RF Frequency Range Max:
28000 MHz
|
|
Operating LO Frequency Range Min:
4000 MHz
|
|
Operating LO Frequency Range Max:
28000 MHz
|
|
LO Drive Max:
21.5 dBm
|
|
IF Frequency Min:
0 MHz
|
|
IF Frequency Max:
3000 MHz
|
|
IIP3:
20 dBm
|
|
Isolation LO-RF:
43 dB
|
|
Isolation LO-IF:
50 dB
|
|
Isolation RF-IF:
30 dB
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |