Part Number:
CMD310C3
|
RF Frequency Range Min:
20000 MHz
|
RF Frequency Range Max:
32000 MHz
|
Operating LO Frequency Range Min:
20000 MHz
|
Operating LO Frequency Range Max:
32000 MHz
|
LO Drive Min:
13 dBm
|
IF Frequency Min:
10000 MHz
|
IF Frequency Max:
16000 MHz
|
IIP3:
11 dBm
|
Isolation LO-RF:
33 dB
|
Isolation LO-IF:
60 dB
|
Package:
QFN 3 x 3 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |